EL6652-0010 - Configuration on an RSLogix5000
Example of an EtherNet/IP Master/Scanner configuration
Open the RSLogix and create a new project. In this example a CompactLogix (L32E) is used.
Fig.138: Creating a new controllerAppend a new module.
Fig.139: Appending a new moduleSelect ETHERNET MODULE "Generic Ethernet Module".
Fig.140: Selection of the ETHERNET MODULE "Generic Ethernet Module"Enter the IP address from object 0x8000:21. The input instance is to be entered as 129dec, the output instance as 130dec and the config instance as 128dec. The data length is dependent on the Comm format. INT was selected in the illustration "Transferring the parameters into the "New modules" mask", therefore the number of data items from objects 0x8001:05 and 0x8001:07 must be divided once again by 2, since these are specified in TwinCAT in bytes and on the RSLogix in Word length (INT). If an odd number of bytes is created you must round up; this also applies even if the Comm format is set to DINT, in which case you must round up to the next whole number.
Fig.141: Transferring the parameters into the "New Modules" mask