EL6652-0000 - Configuration parameters
Index 0xF800 Scanner Settings
|
Index |
Name |
Access |
Meaning |
|---|---|---|---|
|
F800:0 |
Master settings |
|
|
|
F800:1 |
Number |
RO |
Box Id |
|
F800:3 |
Product Name |
RW |
Name of the device |
|
F800:4 |
Device Type |
RO |
Device type |
|
F800:5 |
Vendor ID |
RO |
Vendor number |
|
F800:6 |
Product Code |
RO |
Product code |
|
F800:7 |
Revision |
RO |
Version |
|
F800:8 |
Serial Number |
RO |
Serial number (see object 0xF900) |
|
F800:20 |
MAC address |
RO |
MAC address (see object 0xF900) |
|
F800:21 |
IP address |
RW |
= 0 means DHCP enabled, any other value results in fixed IP Address |
|
F800:22 |
Network Mask |
RW |
= 0 means DHCP enabled, any other value results in fixed SubNetMask |
|
F800:23 |
Gateway Adress |
RW |
= 0 means DHCP enabled, any other value results in fixed Gateway Address |
|
F800:24 |
DHCP Max Retries |
RW |
0-infinite (number of dhcp retries (actually only infinite retries implemented) |
|
F800:25 |
TCP/IP TTL |
RW |
Time to live for Unicast TCP/UDP Communication |
|
F800:26 |
TCP/IP UDP Checksum |
RW |
0-UDP Checksum disabled, 1-UDP Checksum enabled |
|
F800:27 |
TCP/IP TCP Timeout |
RW |
Tcp Idle Timout in seconds (0-Timout disabled) |
|
F800:28 |
MultiCast TTL |
RW |
Time to live for Multicast UDP Communication |
|
F800:29 |
MultiCast UDP Checksum |
RW |
0-UDP Checksum disabled, 1-UDP Checksum enabled |
|
F800:2A |
Forward Class3 to PLC |
RW |
Forward Explicit Messaging to PLC (actually not implemented) |
|
F800:2B |
Advanced Slave Options |
RW |
Store Category (Bit9=Cat2, Bit8=Cat1) see Writing the IP address from the PLC |
Index 0xF900 Scanner Info
The current valid settings are displayed here; these can differ from the object 0xF800. The object 0xF900 displays the active parameters to you.