EL6633 - LEDs
Fig.4: EL6633 - LEDsLEDs for EtherCAT diagnosis
|
LED |
Display |
Description | |
|---|---|---|---|
|
RUN |
green |
off |
State of the EtherCAT State Machine: |
|
flashing |
State of the EtherCAT State Machine: | ||
|
off (1 s) |
State of the EtherCAT State Machine: | ||
|
on |
State of the EtherCAT State Machine: | ||
LED diagnosis PROFINET RUN/Err
Color green | Color red | Meaning |
|---|---|---|
off | flashing | Terminal starts |
flashing | off | No name |
1 s off, 200 ms on | off | No IP address |
on | off | EL terminal is parameterized |
LED diagnosis PROFINET Err
Colours green | Colours red | Meaning |
|---|---|---|
off | flashing | no AR established with any device |
off | 1 s off, 200 ms on | At least one device has not established an AR |
1 s off, 200 ms on | off | At least one device has signaled an error, e.g. that there is a module difference or that the error bit for an IO-CR is set (Problem Indicator) |
flashing | off | At least one device is signaling that its status is ‘Stop’ (Provider State Stop) |
on | off | All PROFINET devices are in data exchange mode |
If there are several different errors, then the error that is located at the top of (or higher in) the table is always displayed.
LEDs starting up
Run | PN Run/Err | PN Err | Meaning |
|---|---|---|---|
off | off | off | No electrical voltage connected to E-bus. The EL6631 must be exchanged if EtherCAT terminals behind it function. |
off | off | red on | EL terminal is starting up; after approx. 10 seconds, the LED should go out. If this does not happen, the EL6631 module must be exchanged. |