EL6633 – Technical data
Technical data | EL6633 |
|---|---|
Technology | PROFINET RT |
Number of ports/channels | 2 (switched) |
Fieldbus | PROFINET RT Controller and/or Device |
Max. process data size via EtherCAT | 1.4 kB input/1.4 kB output data |
Ethernet interface | 10/100/1000BASE-TX Ethernet with 2 x RJ45 |
Cable length | up to 100 m twisted pair |
Hardware diagnostics | Status LEDs |
Power supply | via the E-bus |
Electrical isolation | 500 V (E-bus/Ethernet) |
Protocol | RT |
Configuration | via the EtherCAT master, |
Current consumption via E-bus | 400 mA typ. |
Special features | Conformity class B, supported service protocol RPC |
Maximum number of process data via PROFINET | 1.4 kB input data and 1.4 kB output data ***) Including IOPS (IO provider status) and IOCS (IO consumer status) |
Maximum number of submodules per PROFINET device | 238 |
on 35 mm mounting rail, conforms to EN 60715 | |
Weight | approx. 75 g |
Permissible ambient temperature during operation**) | 0…+55 °C |
Permissible ambient temperature during storage | -25…+85 °C |
Permissible relative humidity | 95% no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | Standard installation position (an operating temperature of 45 ℃ applies to other installation positions), see also notice |
Protection rating | IP20 |
Approvals/markings*) | CE, UKCA, EAC, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).
**) If another terminal with high power loss (e.g. E-bus current >250 mA) is present next to the terminal, an EL9xx0 power supply terminal or separation terminal must be connected between them (recommendation: terminal with E-bus ASIC).
***) The additional PROFINET status information depends on the module type. In principle, more data can be transported if the number of modules and submodules is kept small. The more modules are used, the smaller the amount of user data becomes, as each module receives its own status variables. This status information is not visible to the user, but is part of the data frame.