Integration via an EL663x-0010
The following section shows how to configure a PROFINET device using the PROFINET Gateway Terminal EL6631-0010 or EL6633-0010, hereinafter referred to as EL663x-0010.
The EL663x-0010 is primarily an EtherCAT slave, which means that it must be included in the TwinCAT configuration because it serves as an adapter for the PROFINET device. As a result, if the EtherCAT bus has an error, the PROFINET adapter will also display errors and therefore will not work.
Fig.11: EL663x-0010 in the TwinCAT tree- Right-click Devices and select Add New Item
- Select PROFINET I/O Device EL663x-0010 (RT), EtherCAT according to the configuration with the EL663x-0010. If there is a single EL663x-0010 on the projected EtherCAT segment, the associated adapter is entered directly when the protocol is appended. If there are several terminals the corresponding one can be selected.
- If the terminal assignment (adapter assignment) is to be changed or checked afterwards, this can be done on the Adapter tab.
Fig.12: Add "Add New Item" in the context menu
Fig.13: Insert "PROFINET I/O Device EL663x-0010"
Fig.14: Modifications -> "Adapter" tabNext, a box is integrated in the form of a GSDML.
- Right-click on the created PROFINET Device and select Add New Item.
- In the window that opens, select EL663x-0010 (EtherCAT terminal) and confirm with OK.
- Right-click the EL663x-0010 to open the Insert Device dialog, where you specify which version of the EL663x-0010 should be integrated. Confirm your choice with OK.
Fig.15: Select "Add New Item" in the EL663x-0010 device context menu
Fig.16: Select "EL663x-0010 (EtherCAT terminal)" in the "Insert Box" window
Fig.17: Choice of version of the EL663x-0010Further information can be found in chapter Creating modules/process data on the PROFINET Device.