Technical data - PROFINET RT
Technical data | EL6631-0010 |
|---|---|
PROFINET Version | RT Class 1 ConformanceClassB |
Number of device interfaces )1 | 2 |
Topology | variable |
Quantity of user data | 1 Kbyte In/Out |
Cycle time | ≥ 1 ms |
)1 see the chapter on virtual PROFINET devices
![]() | Switch functionality The internal switch is deactivated when switching to bootstrap mode and is not available during a firmware update. |
