EL6633-0010 - Technical data
Technical data | EL6633-0010 |
|---|---|
Technology | PROFINET RT |
Number of ports/channels | 2 (switched) |
Fieldbus | PROFINET RT Device |
Max. process data size | 1.4 kB input/1.4 kB output data |
Ethernet interface | 10/100/1000BASE-TX Ethernet with 2 x RJ45 |
Cable length | up to 100 m twisted pair |
Hardware diagnostics | Status LEDs |
Power supply | via the E-bus |
Electrical isolation | 500 V (E-bus/Ethernet) |
Protocol | RT |
Configuration | via the EtherCAT master, TwinCAT 3 Build 4024.67 or 4026.16 or higher |
Current consumption via E-bus | 400 mA typ. |
Special features | Conformance class B, supported service protocols RPC and RSI |
Weight | approx. 75 g |
Permissible ambient temperature range during operation**) | 0°C…+55°C |
Permissible ambient temperature range during storage | -25°C…+85°C |
Permissible relative air humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
Installation | on 35 mm mounting rail, conforms to EN 60715 |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | see note |
Approvals/markings*) | CE, UKCA, EAC, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).
**) If another terminal with high power loss (e.g. E-bus current >250 mA) is present next to the terminal, an EL9xx0 power supply terminal or separation terminal must be connected between them (recommendation: terminal with E-bus ASIC).