EL6633-0010 - LEDs
Fig.4: EL6633-0010 LEDsLEDs for EtherCAT diagnostics
LED | Display | Description | |
|---|---|---|---|
RUN | green | off | State of the EtherCAT State Machine: |
flashes | State of the EtherCAT State Machine: | ||
off (1 s) | State of the EtherCAT State Machine: | ||
on | State of the EtherCAT State Machine: | ||
LED diagnosis PROFINET RUN/Err
|
Colors green |
Colors red |
Meaning |
|---|---|---|
|
on |
off |
EL terminal is parameterized |
|
off (1 s) |
off |
EL6631-0010 does not have an IP address |
|
flashing |
off |
EL6631-0010 still has not received a PROFINET name |
|
off |
flashing |
Terminal starts |
LED diagnosis PROFINET Err
|
Colors green |
Colors red |
Meaning |
|---|---|---|
|
on |
off |
EL terminal is exchanging data |
|
flashing |
off |
EL terminal is exchanging data, but the provider status is stopped |
|
off (1 s) |
off |
EL terminal is exchanging data, but the modules are different |
|
off |
flashing |
No AR established, |
|
flashing |
flashing |
Identify EL terminal through PROFINET "flashing" |
LEDs starting up
Run | PN Run/Err | PN Err | Meaning |
|---|---|---|---|
off | off | off | No electrical voltage connected to E-bus. The EL6631-0010 must be exchanged if EtherCAT Terminals behind it need to function. |
off | off | red on | EL terminal is starting up; after approx. 10 s, the LED should go out. If this does not happen, the EL6631-0010 module must be exchanged. |
LED Link (from FW 2.0.x)
Color green | Color yellow | Meaning |
|---|---|---|
on | off | link |
Blinkz | off | Activity |
Off | On | 100 Mbit/s |
off | Off | 10 or 100 Mbit/s |