PROFINET

Protocol AMS NetId
This is the NetID through which the PROFINET Device protocol can be reached via AMS.
Protocol AMS PortNr
This is the PortNo through which the PROFINET Device protocol can be reached via AMS.
Server AMS NetId
This is the NetID to which certain AMS messages (e.g. PN records within the index range 0x1000 - 0x1FFF) are forwarded by the PROFINET driver. Currently this is always the SystemNetId.
Server AMS PortNr
This is the PortNo to which certain AMS messages (e.g. PN records within the index range 0x1000 - 0x1FFF) are forwarded by the PROFINET driver. By default this is the PLC Port 851 of runtime system 1.
PN SW Version
Firmware version of the device
Import GSDML From TwinCAT 3.1 Build 4026
Imports and verifies GSDML and GSDMX files into the TwinCAT system.
Scan PNIO Devices
Opens a search dialog for PROFINET devices; only available for the controller.
Topology
Opens a dialog to compare the offline topology with the online topology. More information: Topology
IRT Settings From TwinCAT 3.1 Build 4026
Opens a dialog to set IRT-specific parameters. Is only available on an IRT-enabled device. More information: IRT configuration
Interface Settings From TwinCAT 3.1 Build 4026
Opens a dialog with configuration options for the Interface Settings, where settings can be made that run under the topic "Security Class 1". This includes rejecting write DCP and SNMP requests. The SNMP channel can also be secured here via a modified CommunityString. These settings apply to all configured PROFINET devices that support this feature according to GSDML. If only individual devices are to support these features, they can also be configured on the device.
Port Settings From TwinCAT 3.1 Build 4026
Opens a dialog for selecting the connection speed for CCAT or EL6633. Applies from TwinCAT 3.1 Build 4026.
I-Device
Opens a dialog for simultaneous parameterization of a controller and device interface. Only available on CCAT and EL6633-0000. More information: I-Device
MRP From TwinCAT 3.1 Build 4026
Opens a dialog to set MRP-specific parameters. Only available on the controller.
ELx663x From TwinCAT 3.1 Build 4026
Is only enabled and available on the ELx663x.
Info Data Support
If this option is activated, the AMSNETID is also available in the TwinCAT tree and can then be linked accordingly.
Cyclic Receive Timestamp From TwinCAT 3.1 Build 4026
All projected devices receive a cyclic timestamp. This means that the data received is stamped with the local clock. Only available at CCAT.
