str_GetPortStatistic

All statistical information of a device is represented in the data structure str_GetPortStatistic.

TYPE str_GetPortStatisitc :

STRUCT
    Speed             : DWORD;
    PhyMAC            : STRING(50);
    OperatingStatus   : STRING(16);
    RxOctets          : DWORD;
    RxUniCastPackets  : DWORD;
    RxBadPackets      : DWORD;
    RxDroppedFrames   : DWORD;
    RxUnknownProtocol : DWORD;
    TxOctets          : DWORD;
    TxUniCastPackets  : DWORD;
    TxBadPackets      : DWORD;
    TxDroppedPackets  : DWORD;
END_STRUCT

END_TYPE