str_SW_Rec
The data structure str_IM_0xAFF0 maps the structure of the I&M0 frame in the PLC. Which contains information that is permanently stored in PROFINET devices.
TYPE str_IM_0xAFF0 :
STRUCT
nBlockTyp : WORD;
nBlockLen : WORD;
nBlockVersion : WORD;
nVendorID : WORD;
cOrderID : STRING(21);
cSerialNumber : STRING(17);
nHW_Rev : WORD;
strSW_Rev : str_SW_Rec;
nRevCount : WORD;
nProfileID : WORD;
nProfileSpecType : WORD;
arIM_Version : ARRAY[0..1] OF BYTE;
nSupport : WORD;
END_STRUCT
END_TYPEThe data structure str_SW_REC contains the software version of the PROFINET device.
TYPE str_SW_Rec :
STRUCT
cSWRevPrefix :STRING(2);
nSWRevFuncEnhance :BYTE;
nSWRevBugFix :BYTE;
nSWRevIntCha :BYTE;
END_STRUCT
END_TYPE