FUNCTION_BLOCK FB_PN_READ_PORT_DIAG

This block calls the port diagnostic information of a PROFINET device.
VAR_INPUT
VAR_INPUT
bStart : BOOL;
NETID : T_AmsNetId;(* AMS Net ID from Controller *)
PORT : T_AmsPort; (* Port used by Controller to communicate with Device *)
END_VARbStart: The function block is activated by a positive edge at this input
NETID: AMS Net ID of the controller
PORT: Port via which the controller communicates with the device (port = Device ID + 1000 hex)
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
str_RemotePort_1 : str_PortDiag;
str_RemotePort_2 : str_PortDiag;
END_VARbBusy: When the function block is activated this output is set. It remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs.
str_RemotePort_1: This structure contains the diagnostic information for Port 1.
str_RemotePort_2: This structure contains the diagnostic information for Port 2.
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v2.11.0 R3 |
PC or CX (x86, ARM) |
TcPROFINETDiag.Lib |