FUNCTION_BLOCK FB_PN_IM2_READ
Using this function block the PROFINET controller reads all I&M 2 data (Identification & Maintenance) from a device referenced via the Port input.
The frame structure of the I&M2 function corresponds to the index 0xAFF2 according to PROFINET standard.
VAR_INPUT
VAR_INPUT
bStart : BOOL;
NETID : T_AmsNetId;(* AMS Net ID from Controller *)
PORT : T_AmsPort; (* Port used by Controller to communicate with Device *)
END_VAR
bStart: The function block is activated by a positive edge at this input
NETID: AMS Net ID of the controller
PORT: Port via which the controller communicates with the device (port = Device ID + 1000 hex)
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
str_Date : TIMESTRUCT; (*YYYY-MM-DD HH:MM*)
bError : BOOL;
iErrorID : UDINT;
END_VAR
bBusy: When the function block is activated this output is set. It remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs.
str_Date: Returns the date of installation of the device in the format < YYYY-MM-DD HH:MM >.
bError: In the event of an error during the command transfer, this output is set once the bBusy output has been reset.
iErrorID: Supplies an ADS error number when the output bError is set.
Development environment |
Target platform |
PLC libraries to be linked |
---|---|---|
TwinCAT v2.11.0 R3 |
PC or CX (x86, ARM) |
TcProfinetDiag.Lib |