EL6631 - Technical data
Technical data | EL6631 |
---|---|
Technology | PROFINET IO |
Number of ports/channels | 2 |
Ethernet interface | 100BASE-TX Ethernet with 2 x RJ 45 |
Fieldbus | PROFINET RT controller |
Cable length | up to 100 m twisted pair |
Hardware diagnostics | Status LEDs |
Power supply | via the E-bus |
Electrical isolation | 500 V (E-Bus/Ethernet) |
Max. number of RT-capable devices | 15 (depending on the cycle time and number of data) |
Minimum RT cycle | 1 ms |
Conformity class | B |
Protocol | RT |
Drivers | TwinCAT 2.11 R3 |
Maximum number of process data | 1 kbyte input data and 1 kbyte output data |
Configuration | via the EtherCAT master |
Current consumption via E-bus | 400 mA typ. |
Special features | LLDP, SNMP, |
Mounting | on 35 mm mounting rail conforms to EN 60715 |
Weight | approx. 75 g |
Permissible ambient temperature at operation**) | 0…+55 °C |
Permissible ambient temperature for storage | -25…+85 °C |
Permissible relative humidity | 95 % no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | Standard installation position (an operating temperature of 45°C applies to other installation positions), see also notice |
Approvals / markings*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
**) If there is another terminal with high power loss (e.g. E-bus current >250 mA) next to the terminal, an EL9xx0 power feed or separation terminal must be connected in between (recommendation: terminal with E-bus ASIC).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |