Technical data
Technical data | PROFINET via RT Ethernet | PROFINET via EtherCAT (EL6632) | PROFINET via EtherCAT (EL6631) |
---|---|---|---|
Ethernet Hardware | Real-Time Ethernet Hardware | EL6632 PROFINET terminal | EL6631 PROFINET terminal |
Operating system | Windows XP, XP Embedded (CE under preparation) | ||
Software | TwinCAT I/O, PLC, NC, NC I, CNC | ||
Target systems | PC (x86), Windows CE devices | PC (x86), Windows CE devices with EtherCAT interface | PC (x86), Windows CE devices with EtherCAT interface |
Cycle time | min. 1 ms | min. 500 us | min. 1 ms |
Number of possible IO devices | limited by CPU performance and memory | for IRT up to 5 devices, for RT up to 15 devices | Up to 15 devices |