Alarms
PROFINET alarm
PROFINET alarms can also be transmitted through the ADS interface.
An ADS WRITE block is to be used for this.
ADS WRITE |
Comment |
---|---|
AMSNETID |
AMS Net ID of the PROFINET device |
PORT |
0xFFFF (if a virtual PROFINET device is used, the port number is formed from 0x1000 + the device ID) |
Index Group |
High word - alarm type (see PROFINET specification), low word - 0xF807 |
Index Offset |
High word - slot number, low word - sub slot number |
No further data is transmitted.
PROFINET alarm (examples)
ALARMS |
Comment |
---|---|
0x0000 |
reserved |
0x0001 |
Diagnosis appears |
0x0002 |
Process |
0x0003 |
Pull |
0x0004 |
Plug |
0x0005 |
Status |
... |
further diagnostic messages (see PROFINET specification) |