Profile-specific objects (0x6000-0xFFFF)
The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.
Index 6000-67F8 Receiving Frame Data (Net Var Subscriber)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
6000+n*8:0 |
Receiving Frame Data |
Max. subindex |
UINT8 |
RW P |
0x05 (5dec) |
|
(6000+n*8):01 |
Net Id |
Source AMS Net Id |
UINT48 |
RW P |
- |
|
(6000+n*8):02 |
Var Id |
Identification of network variables |
UINT16 |
RW P |
0x0001 (1dec) |
|
(6000+n*8):03 |
Quality |
Period over which the variable was not updated (resolution 100 µs) |
UINT16 |
RO P |
0x0000 (0dec) |
|
(6000+n*8):04 |
Cycle Index |
Entry is incremented with each Publisher cycle |
UINT16 |
RO P |
0x0000 (0dec) |
|
(6000+n*8):05 |
Data area 001 |
Data range |
OCTED_STRING |
RO P |
00 00 |
Index 6001-67F9 Sending frame State (Frame status)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
6001+n*8:0 |
Sending frame State |
Max. subindex |
UINT8 |
RW P |
0x01 (1dec) |
|
(6001+n*8):01 |
Frame status |
Status |
UINT16 |
RW P |
0x0000 (0dec) |
Index 6002-67FA Receiving Frame Identification (Ignore Item Net Var Subscriber)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | |
|---|---|---|---|---|---|---|
|
6002+n*8:0 |
Receiving Frame Identification |
Max. subindex |
UINT8 |
RW P |
0x05 (5dec) | |
|
(6002+n*8):01 |
Net Id |
"Net Id" |
0: Entry is checked. If equality is detected, the associated data areas are transferred in the process data. 1: Entry is skipped. Associated data areas are not transferred in the process data. |
UINT8 |
RW P |
0x01 (1dec) |
|
(6002+n*8):02 |
Var Id |
"Var Id" |
UINT8 |
RW P |
0x00 (0dec) | |
|
(6000+n*8):03 |
Quality |
"Quality" |
UINT8 |
RW P |
0x01 (1dec) | |
|
(6002+n*8):04 |
Cycle Index |
"Cycle Index" |
UINT8 |
RW P |
0x01 (1dec) | |
|
(6002+n*8):05 |
Data area 001 |
"Data area 001" |
UINT8 |
RW P |
0x01 (1dec) | |
Index 6003-67FB Receiving Frame Length (Area Length Nat Var Subscriber)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
6003+n*8:0 |
Receiving Frame Length |
Max. subindex |
UINT8 |
RW P |
0x05 (5dec) |
|
(6003+n*8):01 |
Net Id |
Length of the "Net Id" field |
UINT16 |
RW P |
0x0006 (6dec) |
|
(6003+n*8):02 |
Var Id |
Length of the "Var Id" field |
UINT16 |
RW P |
0x0002 (2dec) |
|
(6003+n*8):03 |
Quality |
Length of the "Quality" field |
UINT16 |
RW P |
0x0002 (2dec) |
|
(6003+n*8):04 |
Cycle Index |
Length of the "Cycle Index" field |
UINT16 |
RW P |
0x0002 (2dec) |
|
(6003+n*8):05 |
Data area 001 |
Length of the "Data area" field |
UINT16 |
RW P |
0x0002 (2dec) |
Index 7000-77F8 Sending Frame Data (Net Var Publisher)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
7000+n*8:0 |
Sending Frame Data |
Max. subindex |
UINT8 |
RW P |
- |
|
(7000+n*8):01 |
Destination MAC address |
MAC-Destination address Ethernet telegram |
UINT48 |
RW P |
- |
|
(7000+n*8):02 |
Source MAC address |
MAC-Source address Ethernet telegram |
UINT48 |
RW P |
- |
|
(7000+n*8):03 |
Ethernet type |
Beckhoff Ethertype |
UINT16 |
RW P |
0x88A4 (42120dec) |
|
(7000+n*8):04 |
Header |
Bit 0-10: |
UINT16 |
RW P |
- |
|
(7000+n*8):05 |
Net Id |
Source AMS Net Id |
UINT48 |
RW P |
- |
|
(7000+n*8):06 |
# of Vars |
Number of variables |
UINT16 |
RW P |
- |
|
(7000+n*8):07 |
Cycle Index |
Entry is incremented with each Publisher cycle |
UINT16 |
RO P |
- |
|
(7000+n*8):08 |
reserved |
reserved |
UINT16 |
RW P |
- |
|
(7000+n*8):09 |
Net Var 001 Id |
Identification of network variables |
UINT16 |
RW P |
- |
|
(7000+n*8):0A |
Net Var 001 Header |
Byte 0,1: Hash value |
UINT48 |
RW P |
- |
|
(7000+n*8):0B |
Net Var 001 Data |
Data range |
STRING |
RO P |
- |
|
- |
|
|
|
|
|
|
(7000+n*8) |
Net Var y Id |
Identification of network variables |
UINT16 |
RW P |
- |
|
(7000+n*8) |
Net Var y Header |
Byte 0,1: Hash value |
UINT48 |
RW P |
- |
|
(7000+n*8) |
Net Var y Data |
Data range |
OCTED_STRING |
RO P |
- |
Index 7001-77F9 Sending Frame Control (Frame control)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
7001+n*8:0 |
Sending Frame Control |
Max. subindex |
UINT8 |
RW P |
0x01 (1dec) |
|
(7001+n*8):01 |
Frame Control |
Frame Control |
UINT8 |
RW P |
0x00 (0dec) |
Index 7003-77FB Sending Frame Length (Area length Net Var Publisher)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
7003+n*8:0 |
Sending Frame Length |
Max. subindex |
UINT8 |
RW P |
- |
|
(7003+n*8):01 |
Destination MAC address |
MAC-Destination address Ethernet telegram |
UINT48 |
RW P |
- |
|
(7003+n*8):02 |
Source MAC address |
MAC-Source address Ethernet telegram |
UINT48 |
RW P |
- |
|
(7003+n*8):03 |
Ethernet type |
Beckhoff Ethertype |
UINT16 |
RW P |
0x88A4 (42120dec) |
|
(7003+n*8):04 |
Header |
Bit 0-10: |
UINT16 |
RW P |
- |
|
(7003+n*8):05 |
Net Id |
Source AMS Net Id |
UINT48 |
RW P |
- |
|
(7003+n*8):06 |
# of Vars |
Number of variables |
UINT16 |
RW P |
- |
|
(7003+n*8):07 |
Cycle Index |
Entry is incremented with each Publisher cycle |
UINT16 |
RW P |
- |
|
(7003+n*8):08 |
reserved |
reserved |
UINT16 |
RW P |
- |
|
(7000+n*8):09 |
Net Var 001 Id |
Identification of network variables |
UINT16 |
RW P |
- |
|
(7003+n*8):0A |
Net Var 001 Header |
Byte 0,1: Hash value Byte 4,5: Quality |
UINT48 |
RW P |
- |
|
(7003+n*8):0B |
Net Var 001 Data |
Data range |
STRING |
RW P |
- |
|
- |
|
|
|
|
|
|
(7003+n*8) |
Net Var y Id |
Identification of network variables |
UINT16 |
RW P |
- |
|
(7003+n*8) |
Net Var y Header |
Byte 0,1: Hash value Byte 4,5: Quality |
UINT48 |
RW P |
- |
|
(7003+n*8) |
Net Var y Data |
Data range |
OCTED_STRING |
RW P |
- |
Index 8000-87F8 Frame Config
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8000+n*8:0 |
Frame Config |
Max. SubIndex |
UINT8 |
RW |
0x04 (4dec) |
|
(8000+n*8):04 |
Device type |
3: Subscriber network variable, |
UINT16 |
RW |
- |
Index F000 Modular device profile
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F000:0 |
Modular device profile |
General information for the modular device profile |
UINT8 |
RO |
0x04 (4dec) |
|
F000:01 |
Module index distance |
Index distance of the objects of the individual channels |
UINT16 |
RO |
0x0008 (8dec) |
|
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RO |
0x00FF (255dec) |
|
F000:03 |
Standard Entries in Object 0x8yy0 |
Standard Entries in the Objects 0x8yy0 |
UINT32 |
RO |
0x00000000 (0dec) |
|
F000:04 |
Standard Entries in Object 0x9yy0 |
Standard Entries in the Objects 0x8yy0 |
UINT32 |
RO |
0x00000000 (0dec) |