Objects for regular operation
Index F100 Master Info
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F100:0 |
Master Info |
Max. subindex |
UINT8 |
RO |
0x02 (2dec) |
F100:01 |
Status |
Link Status of the Ethernet port |
UINT16 |
RO |
0x0000 (0dec) |
F100:02 |
Control |
reserved |
UINT16 |
RO |
0x0000 (0dec) |
Index FA01 MAC Info
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
FA01:0 |
MAC Info |
Max. subindex |
UINT8 |
RW |
0x03 (3dec) |
FA01:01 |
RxPackets |
Received Ethernet telegrams |
UINT16 |
RW |
0x0000 (0dec) |
FA01:02 |
TxPackets |
Sent Ethernet telegrams |
UINT16 |
RW |
0x0000 (0dec) |
FA01:03 |
Reserved |
Reserved |
UINT16 |
RW |
0x0000 (0dec) |