Objects for commissioning

Index 1018 Identity

Index (hex)

Name

Meaning

Data type

Flags

Default

1018:0

Identity

Information for identifying the slave

UINT8

RO

0x04 (4dec)

1018:01

Vendor ID

Vendor ID of the EtherCAT slave

UINT32

RO

0x00000002 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

UINT32

RO

0x19C93052 (432615506dec)

1018:03

Revision

Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description

UINT32

RO

0x00100000 (1048576dec)

1018:04

Serial number

Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0

UINT32

RO

0x00000000 (0dec)

Index F800 EL6601 Para

Index (hex)

Name

Meaning

Data type

Flags

Default

F800:0

EL6601 Para

Max. subindex

UINT8

RW

0x02 (2dec)

F800:01

General

0x0000: Standard operation

0x0001: VLAN TAGS are removed before filtering.

0x4000: EoE frames are blocked.

UINT16

RW

0x0000 (0dec)

F800:02

NetVars

This switch determines whether received subscriber data from frames with 0x88A4 in the header, that have not passed the subscriber filter, will be transported further via EoE/Mailbox to the EtherCAT Master.

0x0000: default, subscriber data are forwarded via EoE

0x0100: Subscriber data are being discarded

UINT16

RW

0x0000 (0dec)