Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL6601 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Date of release |
05 - 14 | 06 |
| 2009/07 |
07 | EL6601-0000-0017 | 2009/09 | |
08 |
| 2009/11 | |
09 |
| 2010/07 | |
| EL6601-0000-0018 | 2010/09 | |
10 |
| 2011/09 | |
| EL6601-0000-0019 | 2012/10 | |
11 |
| 2013/04 | |
12 | EL6601-0000-0020 | 2014/07 | |
15 – 21* | 13 | EL6601-0000-0021 | 2014/12 |
14 |
| 2015/07 | |
15 |
| 2017/02 | |
16 |
| 2023/06 | |
17* |
| 2023/09 |
EL6614 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Date of release |
00 - 09* | 01 | EL6614-0000-0017 | 2008/05 |
02 |
| 2008/12 | |
03 |
| 2009/08 | |
04 |
| 2009/11 | |
05 |
| 2010/07 | |
| EL6614-0000-0018 | 2010/09 | |
06 |
| 2011/09 | |
| EL6614-0000-0019 | 2012/10 | |
07 |
| 2013/04 | |
08 | EL6614-0000-0020 | 2014/07 | |
10 – 17* | 09 | EL6614-0000-0021 | 2014/12 |
10 |
| 2015/07 | |
11 |
| 2017/02 | |
12 |
| 2023/06 | |
13* |
| 2023/09 |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.