Configuration of the Publisher

In the TwinCAT System Manager, a new box is added for the Publisher under the RT Ethernet device.

Insert a Publisher Box

A Publisher box must be added under the RT Ethernet device.

Configuration of the Publisher 1:Fig.114: Insertion of a Publisher Box in the TwinCAT configuration

Insert a Network Variable

The network variables are inserted underneath the box. Enter a name (nCounterPub in the sample) and a data type (UINT32 in the sample, corresponding to UDINT).

Configuration of the Publisher 2:Fig.115: Adding a network variable

Inputs and outputs are created underneath the added variables.

Configuration of the Publisher 3:Fig.116: Inputs/Outputs of the inserted variables

The FrameState input under the box indicates the current status of the sent Ethernet frames.

The following values are possible for the FrameState:

Short description

Value

Description

Not sent (frame skipped)

0x0001

 

Error (frame oversized)

0x0001

The maximum size of an Ethernet frames was exceeded. The linked variable should be smaller.

A Control Word can be written in the FrameCtrl output under the box.

The following values are possible for FrameCtrl:

Short description

Value

Description

Disable sending

0x0001

Sending of a frame is interrupted. Sending of the frame does not restart until the value is 0 again.

The VarState input under the network variable indicates the current status of the network variable.
The following values are possible for VarState:

Short description

Value

Description

Not sent (variable skipped)

0x0001

 

A Control Word can be written in the VarCtrl output under the network variable.

The following values are possible for FrameCtrl:

Short description

Value

Description

Disable publishing

0x0001

Sending of the network variable is interrupted. Sending of the network variable does not restart until the value is 0 again.

Mappings

The network variable of the Publisher can be mapped to any output variable with a suitable data type. In the sample, the network variable is linked to the output variable of a PLC.

Configuration of the Publisher 4:Fig.117: Mapping of the network variable with an output variable of the PLC