Technical data
Technical data | EL6601 | EL6614 |
|---|---|---|
Bus system | all Ethernet (IEEE 802.3) based protocols | |
Number of Ethernet ports | 1 | 4 |
Ethernet interface | 10BASE-T/100BASE-TX Ethernet with 1 x RJ45 | 10BASE-T/100BASE-TX Ethernet with 4 x RJ45 |
Cable length | up to 100 m twisted pair | |
Data transfer rate | 10/100 Mbit/s, IEEE 802.3u auto negotiation, | |
Network variables | EL6601 from Firmware 07, EL6614 from Firmware 03: max 32 publishers with total of max. 1024 bytes total data | |
Distributed clocks | no | |
Diagnostics | Status-LED, CoE data via ADS | |
Power supply | via the E-bus | |
Current consumption via E-bus | typ. 260 mA | typ. 310 mA |
Electrical isolation | 500 V (E-bus/Ethernet) | |
Bit width in process image | - | |
Configuration | TwinCAT System Manager/EtherCAT master | |
Weight | approx. 75 g | approx. 95 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C | Horizontal installation position: All other installation positions: |
Permissible ambient temperature range during storage | -40 °C ... +85 °C | -40 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation | |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) | |
Installation | on 35 mm mounting rail, conforms to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable | see note |
Approvals / markings* | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |