Shared Device
The SharedDevice feature is available from TwinCAT 2 build 22.50 or TwinCAT 3 build 4019.
The dialogue appears if the device supports "SharedDevice". The information for this comes from the GSDML.
Fig.40: "Shared Device" tabThere is an option here to allow or forbid the controller to access the individual sub-modules. By default the controller may access all sub-modules; if SharedInput is supported it is switched off.
The text messages for SharedInput have the following meanings:
- "not supported" - SharedInput is not supported by the device (info from the GSDML)
- "has output data" - the sub-module has outputs - activation of SharedInput not possible
- "no input data" - the sub-module has no inputs (and also no outputs)
- "no access" - access is blocked
- "true" or "false" - set value for SharedInput
The settings can be changed by double-clicking on the individual sub-modules. If the access to a port or interface sub-module is changed, then it is changed for all ports or interfaces.