Technical data
Technical data | EL6233 |
|---|---|
Technology | Ethernet-APL |
Number of Ethernet APL ports | 2 |
Connection technology | terminal contact |
Ethernet interface | 10BASE-T1L, single pair ethernet |
Cable length | max. 200 m |
Data transfer rates | 10 Mbit/s |
Protocol | PROFINET |
Configuration | via the EtherCAT-Master |
Current consumption from the E-bus | typ. 60 mA |
Current consumption from the power contacts | typ. 25 mA + load |
Power supply of the electronics | 24 VDC (via power contacts), supplied by ELX9560 |
Connection type | SPCX |
Rated power | 1.1 W |
Permissible ambient temperature range during operation | -25 °C ... + 60 °C |
Permissible ambient temperature range during storage | -40 °C ... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
Weight | approx. 60 g |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Correct installation position | See chapter installation positions |
Approvals / markings* | CE |
*) Real applicable approvals/markings see type plate on the side (product marking).
Housing data
Technical data | EL6233 |
|---|---|
Design | compact terminal housing with signal LEDs |
Material | Polycarbonate, blue |
Size (W x H x D) | approx. 23 mm x 100 mm x 68 mm (width aligned: 12 mm) |
on 35 mm mounting rail according to EN 60715 with locking | |
Stackable by | double groove-tongue connection |
Labelling | Labeling of the BZxxx series |
Power contacts | 2 blade/spring contacts |