Integration of the TwinCAT PROFINET controller protocol via the EL/ELX6233 interface

The controller protocol is appended directly to the I/O device. Use the ELx623x protocol. If such a terminal is present in the projected EtherCAT segment, the associated adaptor is directly displayed when appending the protocol. If there are several terminals the corresponding one can be selected.

Integration of the TwinCAT PROFINET controller protocol via the EL/ELX6233 interface 1:Fig.17: Selection of the terminal for integrating the protocol

For the operation of several EL/ELX6233 terminals the corresponding PROFINET protocol must be appended several times. If the terminal assignment is to be modified or checked afterwards, this can take place on the Adapter tab.

Integration of the TwinCAT PROFINET controller protocol via the EL/ELX6233 interface 2:Fig.18: Adapter tab - Changing the terminal assignment