Objects for commissioning
Index 1011 Restore default parameters
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1011:0 |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) | |
|
1011:01 |
SubIndex 001 |
If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Index 80n0 IO Settings Ch. 1 - 4 (for 0 ≤ n ≤ 3)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | IO Settings | Max. subindex | UINT8 | RO | 0x28 (40dec) |
80n0:04 | Device ID | The device ID is used for validating the IO link device. | UINT32 | RW | 0x00000000 (0dec) |
80n0:05 | VendorID | The vendor ID is used for validating the manufacturer of the IO link device. | UINT32 | RW | 0x00000000 (0dec) |
80n0:20 | IO-Link revision | ID of the specification version based on which the IO link device communicates. Bit 0-3: MinorRev | UINT8 | RW | 0x00 (0dec) |
80n0:21 | FrameCapability | The Frame Capability indicates certain functionalities of the IO link device (e.g. ISDU supported). Bit 0: ISDU | UINT8 | RW | 0x00 (0dec) |
80n0:22 | Min cycle time | The cycle time refers to the communication between the IO link master and the IO link device. This value is transferred in the IO link format for Min Cycle Time. Bit 6 und 7: Time Base | UINT8 | RW | 0x00 (0dec) |
Table 1
Time Base | Time base meaning | Calculation | Min. Cycle Time |
|---|---|---|---|
00bin | 0.1 ms | Multiplier x Time Base | 0.0- 6.3 ms |
01bin | 0.4 ms | 6.4 ms + Multiplier x Time Base | 6.4- 31.6 ms |
10bin | 1.6 ms | 32.0 ms + Multiplier x Time Base | 32.0- 132.8 ms |
11bin | 6.4 ms | 134.4 ms + Multiplier x Time Base | 134.4- 537.6 ms |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:23 | Offset time | Reserved | UINT8 | RW | 0x00 (0dec) |
80n0:24 | Process data in length | These parameters are transferred in the IO link format for "Process data in length". Bit 7: Bit 6: Bit 0 to 4: | UINT8 | RW | 0x00 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:25 | Process data out length | These parameters are transferred in the IO link format for "Process data out length". Bit 7: Bit 6: Bit 0 to 4: | UINT8 | RW | 0x00 (0dec) |
80n0:26 | Compatible ID | reserved | UINT16 | RW | 0x0000 (0dec) |
80n0:27 | Reserved | reserved | UINT16 | RW | 0x0000 (0dec) |
80n0:28 | Master Control | Controls the IO-Link master port and defines the various operating modes of the IO-Link master. Bits 0..3 Bits 4..15 | UINT16 | RW | 0x0000 (0dec) |