EL6224, EL6224-0090 - Technical data
Technical data | EL6224 | EL6224-0090 |
|---|---|---|
IO-Link interfaces | 4 | |
Specification version | IO-Link V1.1 | |
Housing | HD housing with 16 connection points (from hardware version 04) | |
Field voltage | 24 VDC via the power contacts | |
Connection | 3-wire | |
Data transfer rates | 4.8 kbaud, 38.4 kbaud and 230.4 kbaud | |
Cable length between IO-Link Master and Device | max. 20 m | |
MTBF (55°C) | - | >1.200.000 h |
Supply voltage for electronics | via E-bus and power contacts | |
Current consumption via E-bus | typ. 120 mA | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Supply current for devices | 500 mA per device | |
Configuration | via TwinCAT System Manager | |
Weight | approx. 60 g | |
Permissible ambient temperature range during operation | -25°C ... +60°C | |
Permissible ambient temperature range during storage | -40°C ... +85°C | |
Permissible relative humidity | 95 %, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm | |
on 35 mm mounting rail conforms to EN 60715 | ||
Increased mechanical load capacity | yes, see also Installation instructions for terminals with increased mechanical load capacity | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals/markings* | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |