ASI data
Index F100 ASI Status
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F100:0 |
ASI Status |
Maximum subindex |
UINT8 |
RO |
0x10 (16dec) |
F100:01 |
Configuration okay |
Valid AS-i configuration |
BOOLEAN |
RO |
0x00 (0dec) |
F100:02 |
Power Fail |
1bin: a power failure has occurred |
BOOLEAN |
RO |
0x00 (0dec) |
F100:03 |
Auto addressing mode enabled |
1bin: automatic addressing is enabled (protected mode must be active)
|
BOOLEAN |
RO |
0x00 (0dec) |
F100:04 |
Auto addressing mode available |
1bin: automatic addressing is available (protected mode must be active and precisely one projected AS-i slave must be missing) |
BOOLEAN |
RO |
0x00 (0dec) |
F100:05 |
Protected mode active |
1bin: protected mode is activated |
BOOLEAN |
RO |
0x00 (0dec) |
F100:06 |
Slave with address 0 found |
1bin: an AS-i slave with address "0" was found |
BOOLEAN |
RO |
0x00 (0dec) |
F100:07 |
Offline Ready |
1bin: The AS-i master is set to offline phase (the outputs of the activated AS-i slaves are set to the default value (1bin), the inputs of the activated AS-i slaves in the controller were also set to the default value (0bin) |
BOOLEAN |
RO |
0x00 (0dec) |
F100:08 |
Normal Operation |
1bin: The AS-i master operates in normal mode (the data exchange phase was reached, AS-i outputs and AS-i inputs have the current values) |
BOOLEAN |
RO |
0x00 (0dec) |
F100:09 |
ASI phase |
ASI-State Machine: |
BIT3 |
RO |
0x00 (0dec) |
F100:0C*** |
Power24 Mode |
Power24 support active |
BOOLEAN |
RO |
0x00 (0dec) |
F100:0D*** |
Power24 Mode |
Power24 mode error |
BOOLEAN |
RO |
0x00 (0dec) |
F100:0E*** |
M4 Profile Support |
M4 profile support |
BOOLEAN |
RO |
0x00 (0dec) |
F100:10 |
TxPDO Toggle |
The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated |
BOOLEAN |
RO |
0x00 (0dec) |
***) from firmware 02
Index F101 ASI LDS
This lists all slaves that physically exist in the network, have a valid address and were detected by the master.
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F101:0 |
ASI LDS |
Maximum subindex |
UINT8 |
RO |
0x3F (63dec) |
F101:01 |
Slave 0 |
Slave 0 detected |
BOOLEAN |
RO |
0x00 (0dec) |
F101:02 ... 20 |
Slave 1A ... 31A |
Slave 1A ... 31A detected |
BOOLEAN |
RO |
0x00 (0dec) |
F101:21 ... 3F |
Slave 1B ... 31B |
Slave 1B ... 31B detected |
BOOLEAN |
RO |
0x00 (0dec) |
Index F102 ASI LAS
All slaves with which the master communicates. In protected mode, this list corresponds to the LPS, in configuration mode it corresponds to the LDS
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F102:0 |
ASI LAS |
Maximum subindex |
UINT8 |
RO |
0x3F (63dec) |
F102:01 |
Slave 0 |
** |
BOOLEAN |
RO |
0x00 (0dec) |
F102:02 ...20 |
Slave 1A ... 31A |
Slave 1A ... 31A enabled |
BOOLEAN |
RO |
0x00 (0dec) |
F102:21 ... 3F |
Slave 1B ... 31B |
Slave 1B ... 31B enabled |
BOOLEAN |
RO |
0x00 (0dec) |
Index F103 ASI LPS
This list comprises all slaves that the master expects to find in the network. In protected mode, the master only communicates with these slaves and issues a message as soon as additional slaves are detected, or if slaves are missing from this list.
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F103:0 |
ASI LPS |
Maximum subindex |
UINT8 |
RO |
0x3F (63dec) |
F103:01 |
Slave 0 |
** |
BOOLEAN |
RO |
0x00 (0dec) |
F103:02 ...20 |
Slave 1A ... 31A |
Slave 1A ... 31A projected |
BOOLEAN |
RO |
0x00 (0dec) |
F103:21 ...3F |
Slave 1B... 31B |
Slave 1B ... 31B projected |
BOOLEAN |
RO |
0x00 (0dec) |
Index F200 ASI Control
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F200:0 |
ASI Control |
Maximum subindex |
UINT8 |
RO |
0x05 (5dec) |
F200:01 |
Auto Programming Enable |
0bin: automatic addressing locked. |
BOOLEAN |
RW |
0x00 (0dec) |
F200:02 |
Go Offline Mode |
1bin: the AS-i master enters the offline phase |
BOOLEAN |
RW |
0x00 (0dec) |
F200:03 |
Data Exchange Active |
Enabling of AS-i data exchange: |
BOOLEAN |
RW |
0x00 (0dec) |
F200:04 |
Go Protected Mode |
1bin: activate protected mode |
BOOLEAN |
RW |
0x00 (0dec) |
F200:05 |
Go Configuration Mode |
1bin: activate configuration mode |
BOOLEAN |
RW |
0x00 (0dec) |
F200:06*** |
Toggle Power24 mode |
Activate Power24 mode |
BOOLEAN |
RW |
0x00 (0dec) |
F200:07*** |
Toggle M4 Profile Support |
Activate M4 Profile support |
BOOLEAN |
RW |
0x00 (0dec) |
***) from firmware 02
Index F600 ASI Digital Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F600:0 | ASI Digital Inputs | Maximum subindex | UINT8 | RO | 0xF8 (248dec) |
F600:01 | Slave 1 Inputs__Slave 1A, DI0 | Slave 1 Inputs__Slave 1A, DI0, | BOOLEAN | RO | 0x00 (0dec) |
F600:02 | Slave 1 Inputs__Slave 1A, DI1 | Slave 1 Inputs__Slave 1A, DI1, | BOOLEAN | RO | 0x00 (0dec) |
F600:03 | Slave 1 Inputs__Slave 1A, DI2 | Slave 1 Inputs__Slave 1A, DI2, | BOOLEAN | RO | 0x00 (0dec) |
F600:04 | Slave 1 Inputs__Slave 1A, DI3 | Slave 1 Inputs__Slave 1A, DI3, | BOOLEAN | RO | 0x00 (0dec) |
F600:05 | Slave 1 Inputs__Slave 1B, DI0 | Slave 1 Inputs__Slave 1B, DI0, | BOOLEAN | RO | 0x00 (0dec) |
F600:06 | Slave 1 Inputs__Slave 1B, DI1 | Slave 1 Inputs__Slave 1B, DI1, | BOOLEAN | RO | 0x00 (0dec) |
F600:07 | Slave 1 Inputs__Slave 1B, DI2 | Slave 1 Inputs__Slave 1B, DI2, | BOOLEAN | RO | 0x00 (0dec) |
F600:08 | Slave 1 Inputs__Slave 1B, DI3 | Slave 1 Inputs__Slave 1B, DI3, | BOOLEAN | RO | 0x00 (0dec) |
*** | *** | *** | *** | *** | *** |
F600:F1 | Slave 31 Inputs__Slave 31A, DI0 | Slave 31 Inputs__Slave 31A, DI0, | BOOLEAN | RO | 0x00 (0dec) |
F600:F2 | Slave 31 Inputs__Slave 31A, DI1 | Slave 31 Inputs__Slave 31A, DI1, | BOOLEAN | RO | 0x00 (0dec) |
F600:F3 | Slave 31 Inputs__Slave 31A, DI2 | Slave 31 Inputs__Slave 31A, DI2, | BOOLEAN | RO | 0x00 (0dec) |
F600:F4 | Slave 31 Inputs__Slave 31A, DI3 | Slave 31 Inputs__Slave 31A, DI3, | BOOLEAN | RO | 0x00 (0dec) |
F600:F5 | Slave 31 Inputs__Slave 31B, DI0 | Slave 31 Inputs__Slave 31B, DI0, | BOOLEAN | RO | 0x00 (0dec) |
F600:F6 | Slave 31 Inputs__Slave 31B, DI1 | Slave 31 Inputs__Slave 31B, DI1, | BOOLEAN | RO | 0x00 (0dec) |
F600:F7 | Slave 31 Inputs__Slave 31B, DI2 | Slave 31 Inputs__Slave 31B, DI2, | BOOLEAN | RO | 0x00 (0dec) |
F600:F8 | Slave 31 Inputs__Slave 31B, DI3 | Slave 31 Inputs__Slave 31B, DI3, | BOOLEAN | RO | 0x00 (0dec) |
**) Safety flags: Information about the state of an AS-i safety slave:
hex | Bit3 | Bit2 | Bit1 | Bit0 | Status |
---|---|---|---|---|---|
0x7 | 0 | 1 | 1 | 1 | Sensor according to the rules in status ON |
0xC | 1 | 1 | 0 | 0 | Sensor in status OFF, but only contact 2 open |
0xA | 1 | 0 | 1 | 0 | Sensor in status OFF, but only contact 1 open |
0x8 | 1 | 0 | 0 | 0 | Sensor according to the rules in status OFF |

Evaluation of the safety flags, shown in the process image of EL6201 for controlling safety-relevant functions is not permitted!
They are not allowed to be used for protection functions such as emergency stop, access protection, protected area monitoring, robot area monitoring, press safety valves etc.!
Index F700 ASI Digital Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F700:0 | ASI Digital Outputs | Maximum subindex | UINT8 | RO | 0xF8 (248dec) |
F700:01 | Slave 1 Outputs__Slave 1A, DO0 | Slave 1 Outputs__Slave 1A, DO0, | BOOLEAN | RO | 0x00 (0dec) |
F700:02 | Slave 1 Outputs__Slave 1A, DO1 | Slave 1 Outputs__Slave 1A, DO1, | BOOLEAN | RO | 0x00 (0dec) |
F700:03 | Slave 1 Outputs__Slave 1A, DO2 | Slave 1 Outputs__Slave 1A, DO2, | BOOLEAN | RO | 0x00 (0dec) |
F700:04 | Slave 1 Outputs__Slave 1A, DO3 | Slave 1 Outputs__Slave 1A, DO3, | BOOLEAN | RO | 0x00 (0dec) |
F700:05 | Slave 1 Outputs__Slave 1B, DO0 | Slave 1 Outputs__Slave 1B, DO0, | BOOLEAN | RO | 0x00 (0dec) |
F700:06 | Slave 1 Outputs__Slave 1B, DO1 | Slave 1 Outputs__Slave 1B, DO1, | BOOLEAN | RO | 0x00 (0dec) |
F700:07 | Slave 1 Outputs__Slave 1B, DO2 | Slave 1 Outputs__Slave 1B, DO2, | BOOLEAN | RO | 0x00 (0dec) |
F700:08 | Slave 1 Outputs__Slave 1B, DO3 | Slave 1 Outputs__Slave 1B, DO3, | BOOLEAN | RO | 0x00 (0dec) |
*** | *** | *** | *** | *** | *** |
F700:F1 | Slave 31 Outputs__Slave 31A, DO0 | Slave 31 Outputs__Slave 31A, DO0, | BOOLEAN | RO | 0x00 (0dec) |
F700:F2 | Slave 31 Outputs__Slave 31A, DO1 | Slave 31 Outputs__Slave 31A, DO1, | BOOLEAN | RO | 0x00 (0dec) |
F700:F3 | Slave 31 Outputs__Slave 31A, DO2 | Slave 31 Outputs__Slave 31A, DO2, | BOOLEAN | RO | 0x00 (0dec) |
F700:F4 | Slave 31 Outputs__Slave 31A, DO3 | Slave 31 Outputs__Slave 31A, DO3, | BOOLEAN | RO | 0x00 (0dec) |
F700:F5 | Slave 31 Outputs__Slave 31B, DO0 | Slave 31 Outputs__Slave 31B, DO0, | BOOLEAN | RO | 0x00 (0dec) |
F700:F6 | Slave 31 Outputs__Slave 31B, DO1 | Slave 31 Outputs__Slave 31B, DO1, | BOOLEAN | RO | 0x00 (0dec) |
F700:F7 | Slave 31 Outputs__Slave 31B, DO2 | Slave 31 Outputs__Slave 31B, DO2, | BOOLEAN | RO | 0x00 (0dec) |
F700:F8 | Slave 31 Outputs__Slave 31B, DO3 | Slave 31 Outputs__Slave 31B, DO3, | BOOLEAN | RO | 0x00 (0dec) |
Index F901 ASI Analog Slaves
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F901:0 |
ASI Analog Slaves |
Maximum subindex |
UINT8 |
RO |
0x3F (63dec) |
F901:01 |
Slave 0 |
Slave 0 is an analog slave |
BOOLEAN |
RO |
0x00 (0dec) |
F901:02 ... 20 |
Slave 1A ... 31A |
Slave 1A ... 31A is an analog slave |
BOOLEAN |
RO |
0x00 (0dec) |
F901:21 ... 3F |
Slave 1B ... 31B |
Slave 1B ... 31B is an analog slave |
BOOLEAN |
RO |
0x00 (0dec) |
Index F902 ASI Safety Slaves
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F902:0 |
ASI Safety Slaves |
Maximum subindex |
UINT8 |
RO |
0x3F (63dec) |
F902:01 |
Slave 0 |
Slave 0 is a safety slave |
BOOLEAN |
RO |
0x00 (0dec) |
F902:02 ... 20 |
Slave 1A ... 31A |
Slave 1A ... 31A is a safety slave |
BOOLEAN |
RO |
0x00 (0dec) |
F902:21 ... 3F |
Slave 1B ... 31B |
Slave 1B ... 31B is a safety slave |
BOOLEAN |
RO |
0x00 (0dec) |