Configuration data
Index 8pp0 AS-i settings slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:0 |
ASI Settings Slave |
Max. subindex |
UINT8 |
RO |
> 41 < |
|
8pp0:01 |
ASI Address |
Slave address (see table below) |
UINT16 |
RW |
0x0000 (0dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 4 |
0 - 31 |
Slave address (0=>entry inactive, XX=>entry active) |
|
5 - 11 |
- |
reserved |
|
12 |
0bin |
A-slave or standard slave not projected |
|
1bin |
A-slave or standard slave projected | |
|
13 |
0bin |
B-slave not projected |
|
1bin |
B-slave projected | |
|
14 - 15 |
- |
reserved |
Index 8pp0 ASI Settings Slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:20 |
IO Configuration (A-slave) |
Projected I/O ID (set configuration) |
UINT8 |
RW |
0x00 (0dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 3 |
0 - 15 |
IO Config (A-slave or standard slave) |
|
4 - 6 |
- |
reserved |
|
7 |
0 |
Value is taken into account when comparing set/actual configuration in protected mode |
|
1 |
Value is ignored when comparing set/actual configuration in protected mode |
Index 8pp0 ASI Settings Slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:21 |
ID code (A-slave) |
Projected ID code (nominal configuration) |
UINT8 |
RW |
0x00 (0dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 3 |
0 - 15 |
IO code (A-slave or standard slave) |
|
4 - 6 |
- |
reserved |
|
7 |
0 |
Value is taken into account when comparing set/actual configuration in protected mode |
|
1 |
Value is ignored when comparing set/actual configuration in protected mode |
Index 8pp0 ASI Settings Slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:22 |
Extended ID code 1 (A-slave) |
Projected extended ID code 1 (nominal configuration) |
UINT8 |
RW |
0x00 (0dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 3 |
0 - 15 |
Extended ID code 1 (A-slave or standard slave) |
|
4 - 6 |
- |
reserved |
|
7 |
0 |
Value is taken into account when comparing set/actual configuration in protected mode |
|
1 |
Value is ignored when comparing set/actual configuration in protected mode |
Index 8pp0 ASI Settings Slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:23 |
Extended ID code 2 (A-slave) |
Projected extended ID code 2 (nominal configuration) |
UINT8 |
RW |
0x00 (0dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 3 |
0 - 15 |
Extended ID code 2 (A-slave or standard slave) |
|
4 - 6 |
- |
reserved |
|
7 |
0 |
Value is taken into account when comparing set/actual configuration in protected mode |
|
1 |
Value is ignored when comparing set/actual configuration in protected mode |
Index 8pp0 ASI Settings Slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:24 |
Parameter (A-slave) |
Activation parameters for the AS-i slaves During the activation phase (or during the inclusion phase - for AS-i slaves that are added later), 4-bit parameter data are sent once to each AS-i slave prior to the first data exchange. These activation parameters can be specified for each AS-i slave via the objects 0x8pp0:24. |
UINT8 |
RW |
0x0F (15dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 3 |
0 - 15 |
Parameter (A-slave or standard slave) |
|
4 - 7 |
- |
reserved |
Index 8pp0 ASI Settings Slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:25 |
IO Configuration (B-slave) |
Projected I/O ID (set configuration) |
UINT8 |
RW |
0x00 (0dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 3 |
0 - 15 |
IO Config (B-slave) |
|
4 - 6 |
- |
reserved |
|
7 |
0 |
Value is taken into account when comparing set/actual configuration in protected mode |
|
1 |
Value is ignored when comparing set/actual configuration in protected mode |
Index 8pp0 ASI Settings Slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:26 |
ID code (B-slave) |
Projected ID code (nominal configuration) |
UINT8 |
RW |
0x00 (0dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 3 |
0 - 15 |
ID code (B-slave) |
|
4 - 6 |
- |
reserved |
|
7 |
0 |
Value is taken into account when comparing set/actual configuration in protected mode |
|
1 |
Value is ignored when comparing set/actual configuration in protected mode |
Index 8pp0 ASI Settings Slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:27 |
Extended ID Code 1 (B-slave) |
Projected extended ID code 1 (nominal configuration) In protected mode, the extended ID code 1 of the currently projected AS-i slaves is checked. The projected 4-bit Extended ID codes 1 of the AS-i slaves are located in the object 0x8pp0:22 (these objects are read-write and are saved in the Flash of the AS-i master (i.e. they are still present after power off/on)): (see following table) |
UINT8 |
RW |
0x00 (0dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 3 |
0 - 15 |
Extended ID Code 1 (B-slave) |
|
4 - 6 |
- |
reserved |
|
7 |
0 |
Value is taken into account when comparing set/actual configuration in protected mode |
|
1 |
Value is ignored when comparing set/actual configuration in protected mode |
Index 8pp0 ASI Settings Slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:28 |
Extended ID Code 2 (B-slave) |
Projected extended ID code 2 (nominal configuration) In protected mode, the extended ID code 2 of the currently projected AS-i slaves is checked. The projected 4-bit Extended ID codes 1 of the AS-i slaves are located in the object 0x8pp0:23 (these objects are read-write and are saved in the Flash of the AS-i master (i.e. they are still present after power off/on)): (see following table) |
UINT8 |
RW |
0x00 (0dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 3 |
0 - 15 |
Extended ID Code 2 (B-slave) |
|
4 - 6 |
- |
reserved |
|
7 |
0 |
Value is taken into account when comparing set/actual configuration in protected mode |
|
1 |
Value is ignored when comparing set/actual configuration in protected mode |
Index 8pp0 ASI Settings Slave (for 01 ≤ pp ≤ 1F; slave 1 to slave 31)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:29 |
Parameter (B-slave) |
Activation parameters for the AS-i slaves During the activation phase (or during the inclusion phase - for AS-i slaves that are added later), 4-bit parameter data are sent once to each AS-i slave prior to the first data exchange. These activation parameters can be specified for each AS-i slave via the objects 0x8pp0:24. The objects 0x8pp0:24 can be read and written and are saved in the Flash of the AS-i master, i.e. they are still present after power off/on of the AS-i master. (see following table) |
UINT8 |
RW |
0x07 (7dec) |
|
Bit |
Value |
Description |
|---|---|---|
|
0 - 2 |
0 - 7 |
Parameter (B-slave) |
|
3 - 7 |
- |
reserved |