Technical data
Technical data | EL6201-0000 |
|---|---|
AS-Interface channels | 1 |
Number of slaves | up to 31 in V 2.0; up to 62 in V 2.11, V 3.0 |
AS-Interface versions | V 2.0, V 2.11, V 3.0 (Rev. 4) |
Slave types | Standard: digital and analog, |
Diagnostics | power failure, slave failure, parameterization fault |
AS-Interface address assignment | via configuration or automatic |
Cycle time | max. 5 ms (with 31 or 62 slaves) |
Connection | 2 lines via spring force technology |
Data transfer rates | 167 kbit/s |
Distributed clocks | - |
Power contacts | no |
Electrical isolation | 500 V (AS-Interface/E-bus) |
Supply voltage for electronics | via the E-bus |
Current consumption | 120 mA (E-Bus), typ. 40 mA/max. 60 mA (AS-Interface) |
Configuration | via TwinCAT System Manager |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Weight | approx. 55 g |
on 35 mm mounting rail conforms to EN 60715 | |
Operating temperature | 0°C ... +55°C |
Storage temperature | -25°C ... +85°C |
Relative humidity | 95 % no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protect. class / installation pos. | IP20 / see note! |
AS-Interface certificate | yes, cert. no. 97701 |
Markings | CE, UKCA, EAC |