Information and diagnostic data
Index 0x90n0 HART Info data (8 ≤ n ≤ B, n-7 = channel number)
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
90n0:0 | HART Info data | Maximum subindex | UINT8 | RO | 0x11 (17dez) | |
90n0:01 | ExtendetDeviceType | Expanded Device Type | UINT16 | RO | 0x0000 (0dez) | |
90n0:02 | MinNrOfPreamblesReq | Minimum number of Preambles required for the request message from the Master to the Slave. | UINT8 | RO | 0x00 (0dez) | |
90n0:03 | HartMajorRevNr | HART Protocol Major Revision Number implemented by this device. | UINT8 | RO | 0x00 (0dez) | |
90n0:04 | DeviceRevLevel | Device Revision Level | UINT8 | RO | 0x00 (0dez) | |
90n0:05 | SoftwareRevLevel | Software Revision Level for this device | UINT8 | RO | 0x00 (0dez) | |
90n0:06 | HardwareRevLevel | Hardware Revision Level of the electronics in this particular device. | UINT8 | RO | 0x00 (0dez) | |
90n0:07 | PhysicalSignalingCode | Allowed values: | UINT8 | RO | 0x00 (0dez) | |
0 | Bell 202 Current | |||||
1 | Bell 202 Voltage | |||||
2 | RS-485 | |||||
3 | RS-232 | |||||
4 | Wireless | |||||
6 | Special | |||||
90n0:08 | Flags | HART Flags | UINT8 | RO | 0x00 (0dez) | |
90n0:09 | DeviceId | Device ID | OCTET-STRING[3] | RO | {0} | |
90n0:0A | MinNrOfPreamblesResp | Minimum number of preambles to be sent with the response message from the slave to the master | UINT8 | RO | 0x00 (0dez) | |
90n0:0B | MaxNrOfDevVariables | Maximum Number of Device Variables. | UINT8 | RO | 0x00 (0dez) | |
90n0:0C | ConfigChangeCounter | Configuration Change Counter | UINT16 | RO | 0x0000 (0dez) | |
90n0:0D | ExtFieldDeviceStatus | Extended Field Device Status | UINT8 | RO | 0x00 (0dez) | |
90n0:0E | DeviceProfile | Device Profile | UINT8 | RO | 0x00 (0dez) | |
90n0:0F | ManuIdentCode | Manufacturer Identification Code | UINT16 | RO | 0x0000 (0dez) | |
90n0:10 | PrivLabelDistCode | Private Label Distributor Code | UINT16 | RO | 0x0000 (0dez) | |
90n0:11 | SlavePollingAdress | Current slave polling address | UINT8 | RO | 0x00 (0dez) |
Index 0xA0n0 HART Diag data (8 ≤ n ≤ B, n-7 = channel number)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A0n0:0 | HART Diag data | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
A0n0:01 | RcvFrameError | Received Frame Error Counter | UINT8 | RO | 0x00 (0dec) |
A0n0:02 | RcvCheckSumError | Received CheckSum Error Counter | UINT8 | RO | 0x00 (0dec) |
A0n0:03 | RcvTimeOutError | Received Timeout Error Counter | UINT8 | RO | 0x00 (0dec) |
A0n0:04 | DataExchState | DataExchange State | UINT8 | RO | 0x00 (0dec) |
Index 0xF900 Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F900:0 | Info data | Maximum subindex | UINT8 | RO | 0x01 (1dez) |
F900:01 | HART Version | Master HART Version | UINT16 | RO | - |