Configuration data
Index 0x80n0 HART Settings (8 ≤ n ≤ B, n-7 = channel number)
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
80n0:0 | HART Settings | Maximum subindex | UINT8 | RO | 0x06 (6dez) | |
80n0:01 | Preamble | Preamble length: | UINT8 | RW | 0x00 (0dez) | |
Automatic allocation | 0 | |||||
allowed values | 5…20 | |||||
80n0:02 | MasterMode | allowed values: | UINT8 | RW | 0x00 (0dez) | |
Primary | 0 | |||||
Secondary | 1 | |||||
80n0:03 | PollingAddress | allowed values: | 0…63 | UINT8 | RW | 0x00 (0dez) |
80n0:04 | PollingTime | Unit in seconds | UINT8 | RW | 0x03 (3dez) | |
allowed values: | 1…64 | |||||
80n0:05 | MaxRetry | allowed values: | 3…10 | UINT8 | RW | 0x03 (3dez) |
80n0:06 | MasterCtrl | reserved | UINT8 | RW | 0x00 (0dez) | |