EL6184 – Technical data
Technical data | EL6184 |
---|---|
Number of inputs | 4 |
Technology | HART (version 7) |
Internal resistance | 100.1 kΩ |
Dielectric strength | max. 30 V |
Power supply for internal electronics | via the E-bus |
Current consumption via E-bus | typ. 70 mA |
Current consumption from the power contacts | - |
Width in the process image | 16 bytes, HART: 28 bytes per channel (optional) |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25 °C ... + 60 °C |
Permissible ambient temperature range during storage | -40 °C ... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail, conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
enhanced mechanical load capacity | yes, see Installation instructions for terminals with enhanced mechanical load capacity |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable |
Approvals/markings |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |