Objects for the display
Index 8000 DIS settings
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8000:0 |
DIS settings |
Display settings |
UINT8 |
RO |
0x11 (17dec) |
|
8000:11 |
Display Backlight Intensity |
Display Backlight Intensity (0x0..0xFE OFF, 0xFF ON) |
UINT8 |
RW |
0xFF (255dec) |
Index 8008 DIS CHR settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8008:0 | DIS CHR settings | Character settings | UINT8 | RO | 0x1D (29dec) |
8008:11 | Row 1 | Characters row 1 | STRING(80) | RW | EL6090 |
8008:12 | Row 2 | Characters row 2 | STRING(80) | RW | State: %o |
8008:19 | Cursor | Cursor 0 OFF, 1 ON, 2 flash | UINT8 | RW | 0x00 (0dec) |
8008:1A | Cursor pos x | x position cursor (0 to 15) | UINT8 | RW | 0x00 (0dec) |
8008:1B | Cursor pos y | y position cursor (0..1) | UINT8 | RW | 0x00 (0dec) |
8008:1C | DIS CHR settings | Special characters 1 | ARRAY[0..7] OF BYTE | RW | 0x00 00 00 00 00 00 00 00 |
8008:1D | DIS CHR settings | Special characters 2 | ARRAY[0..7] OF BYTE | RW | 0x00 00 00 00 00 00 00 00 |