Technical data
| Technical data | EL6090 | 
|---|---|
| Display | LC display, 2 x 16 characters (> 16 characters = scrolling text mode), switchable lighting | 
| Special characters | max. 2 characters, 5 x 8 pixels | 
| Switch inputs | Navigation buttons: up, down, left, right, Enter | 
| Operating hour counter | 32-bit, overflow after 136 years (not resettable) Accuracy: +/- 50 ppm | 
| Timing | 4 x 32-bit second counter (resettable) | 
| Counter | 4 x 32-bit counter (resettable) | 
| Saving interval | Manual/auto every 15 minutes | 
| Housing | 24 mm housing | 
| Supply voltage for electronic | via the E-bus | 
| Current consumption via E-bus | typ. 80 mA | 
| Configuration | via TwinCAT System Manager | 
| Weight | approx. 70 g | 
| Permissible ambient temperature range during operation | 0°C ... +55°C | 
| Permissible ambient temperature range during storage | -25°C ... +85°C | 
| Permissible relative humidity | 95%, no condensation | 
| Dimensions (W x H x D) | approx. 24 mm x 100 mm x 70 mm | 
| on 35 mm mounting rail conforms to EN 60715 | |
| Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | 
| EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | 
| Protection class | IP20 | 
| Installation position | variable | 
| Approvals / markings* | CE, UKCA, EAC | 
*) Real applicable approvals/markings see type plate on the side (product marking).