EL6070 - Technical data

Technical data

EL6070

Technology

EtherCAT License Key Terminal

Distributed Clocks

-

Voltage supply for electronics

via the E-Bus

Current consumption E-bus

typ. 120 mA

Local memory

1 MByte

Electrical isolation

500 V (E-Bus/field voltage)

Configuration

via TwinCAT System Manager

Weight

approx. 50 g

Permissible ambient temperature range during operation

-25°C ... +60°C

Permissible ambient temperature range during storage

-40°C ... + 85°C

Relative humidity

95%, no condensation

Dimensions ( W x H x D)

approx. 12 mm x 100 mm x 70 mm

Mounting

on 35 mm mounting rail conforms to EN 60715

Increased mechanical load capacity

yes, see also installation instructions for terminals with increased mechanical load capacity

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC resistance burst/ESD

conforms to EN 61000-6-2/EN 61000-6-4

Protect. class

IP20

Installation pos.

variable

Marking / Approval*)

CE, EAC, UKCA
ATEX, IECEx, cFMus, cULus

*) Real applicable approvals/markings see type plate on the side (product marking).

Ex markings

Standard

Marking

ATEX

II 3 G Ex nA IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc

IECEx

Ex nA IIC T4 Gc
Ex tc IIIC T135 °C Dc

cFMus

Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx/Ex ec IIC T4 Gc