Documentation issue status

Version

Comment

3.1.0

  • Update chapter “LEDs and connection”
  • Update structure

3.0.0

  • Update chapter “Technical data”
  • Update structure
  • Update revision status

2.9

  • Update chapter “Basic Function Principles”
  • Update chapter “Object description and parameterization”
  • Update structure

2.8

  • Update chapter “Basic Function Principles”
  • Update chapter “Object description and parameterization”
  • Update structure
  • Update revision status

2.7

  • Update chapter “Object description and parameterization”
  • Update chapter “Technical data”

2.6

  • Update chapter “Commissioning”

2.5

  • Addenda chapter "Reading and writing of files" incl. example program

2.4

  • Update chapter “Technical data”
  • Addenda chapter "Instructions for ESD protection"
  • Addenda chapter "UL notice"

2.3

  • Update chapter “Notes on the documentation”
  • Update chapter “Technical data”
  • Addenda chapter “Installation instructions for enhanced mechanical load capacity”

2.2

  • Update chapter “Technical data”, ET

2.1

  • Update structure

2.0

  • Addenda chapter “Basic function principles”
  • 1st PDF publication

1.1

  • Minor corrections & addenda

1.0

  • Corrections & addenda
    1st public issue

0,1

  • Preliminary documentation für EL6070