Technical data
Technical data | EL6002 | EL6022 |
|---|---|---|
Data transfer channels | 2, TxD and RxD, full duplex | 2, TXD and RXD, full/half duplex |
Connection | 2 x D-sub connector (DE9), 9-pin | 2 x D-sub connector (DE9), 9-pin |
Data transfer rate | 300...115200 baud | |
Data buffer | 864 byte receive buffer, 128 byte transmit buffer per channel | |
Level interface | RS232 | RS485/422 |
Cable length | max. 15 m | max. 1000 m (Twisted Pair) |
Providing external supply | - | 2x typ. 5 V (± 20%), |
Diagnosis | Status LEDs | |
Power supply | via the E-bus | |
Current consumption via E-bus | typ. 170 mA | typ. 250 mA |
Electrical isolation | 500 V (E-bus/RS232C) | 500 V (E-bus/RS422, E-bus/RS485) |
Bit width in process image | 1 x 16 bit Control/Status, Inputs/Outputs: 22 x 8 bit user data | |
Configuration | no address setting required | |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) | |
Permissible ambient temperature range during storage | -40°C ... +85°C | |
Permissible relative humidity | 95%, no condensation | |
Weight | approx. 70 g | |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals / markings* | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |