Technical data
Technical data | EL6001 | EL6021 |
|---|---|---|
Data transfer channels | TxD and RxD, full duplex | TxD and RxD, full/half duplex |
Data transfer rate | 2400...115200 baud, | 2400...115200 baud, |
Data buffer | 864 byte receive buffer, 128 byte transmit buffer | |
Bit transfer | - | with differential signal |
Level interface | RS232 | RS485/422 |
Bit distortion | < 3 % | - |
Cable length | max. 15 m | max. 1000 m (Twisted Pair) |
Line impedance | - | 120 Ω |
Providing external supply | - | - |
Diagnosis | Status LEDs | |
Power supply | via the E-bus | |
Current consumption via E-bus | typ. 120 mA | typ. 170 mA |
Electrical isolation | 500 V | 500 V |
Bit width in process image | 1 x 8 bit Control/Status, Inputs/Outputs: 3 x 8 bit user data or | |
Configuration | no address setting required | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) | |
Permissible ambient temperature range during storage | -40°C ... +85°C | |
Permissible relative humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Enhanced mechanical load capacity | yes, see also installation instructions for enhanced mechanical load capacity | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals / markings* | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |