Digital inputs
The terminal provides the 24 VDC inputs (A, B, C, gate/latch). The function of these inputs can be found in chapter “Explanatory notes for parameters“ of the respective terminals.
The inputs are type 1 inputs according to EN 61131-2.
Digital input type 1, according to EN 61131-2 | Voltage [V] | Input current [mA] |
---|---|---|
Signal voltage “0 - LOW” | -3 V … +5 V typ. | 0 mA … 2.6 mA typ. |
Signal voltage “1 - HIGH” | 15 V … 30 V typ. | 5 mA typ. |

Notice | |
Fast digital inputs – interference from interfering devices Please note that the input wiring has very little filtering. It has been optimized for fast signal transmission from the input to the evaluation unit. In other words, rapid level changes/pulses in the µs range and/or high-frequency interference signals from devices (e.g. proportional valves, stepper motor or DC motor output stages) arrive at the evaluation unit almost unfiltered/unattenuated. These interferences can be incorrectly detected as a signal.
|