Technical data
Encoder | EL5151-0090 |
---|---|
Technology | Incremental encoder interface, HTL 24 VDC |
Sensor inputs | 1 |
Encoder connection | A, B, C, gate/latch input, 24 V |
Encoder operating voltage | 24 V (-15%/+20%), (generated from the 24 VDC power contacts) |
Signal voltage “0" | 0 V ... 5 V (EN 61131-2, type 1) |
Signal voltage “1" | 15 V ... 30 V (EN 61131-2, type 1) |
Counter | 1 x 32/16-bit binary, switchable |
Limit frequency | max. 400,000 increments/s with 4-fold evaluation), corresponds to 100 kHz |
Quadrature decoder | 4-fold evaluation |
Function and communication | EL5151-0090 |
---|---|
Timestamp resolution | 1 ns |
Timestamp accuracy | 100 ns |
Distributed Clocks | yes |
Supports NoCoeStorage function | yes |
Configuration | via TwinCAT System Manager |
Special features | TwinSAFE SC, gate or latch function, microincrements, timestamping of edges, period duration and frequency measurement, up/down counters |
Supply and potentials | EL5151-0090 |
---|---|
Power supply for electronic | via the E-Bus |
Supply voltage | 24 VDC (-15%/+20%) |
Current consumption from the E-bus | typ. 130 mA |
Current consumption from the | 0.1 A (excluding sensor load current) |
Electrical isolation | 500 V (E-bus/field voltage) |
Environmental conditions | EL5151-0090 |
---|---|
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
General data | EL5151-0090 |
---|---|
MTBF (+55°C) | > 1,490,000 h |
Weight | approx. 50 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Installation position | variable |
Standards and approvals | EL5151-0090 |
---|---|
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Approvals/markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |