EL5152 - LEDs and pin assignment
Fig.7: EL5152 - LEDs and pin assignmentEL5152 - LEDs
LED | Color | Meaning |
|---|---|---|
A1, B1, A2, B2 | green | flashes when pulses are present at the inputs |
EL5152 - pin assignment
Terminal point | No. | Comment |
|---|---|---|
A1 | 1 | Encoder input A (channel 1) |
+24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
A2 | 4 | Encoder input A (channel 2) |
B1 | 5 | Encoder input B (channel 1) |
+24 V | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
B2 | 8 | Encoder input B (channel 2) |