Documentation issue status

Version

Comment

4.2.0

  • Update Technical data
  • Update chapter “Explosion protection”
  • Update structures

4.1.0

  • Update Technical data
  • Update structures

4.0

  • Update Product description
  • Update revision status
  • Update structure

3.9

  • Update chapter “Version identification of EtherCAT devices”
  • Update Technical data
  • Update chapter “Mounting and wiring”
  • Update chapter “Explanatory notes for parameters and modes”
  • Update structures
  • Update revision status

3.8

  • New Title page
  • Update Technical data
  • Chapter “Overview EL515x series” added
  • Update chapter “ATEX - Special conditions (extended temperature range)
  • Chapter “IECEx - Special conditions” and “cFMus - Special conditions”
  • Note “Fast digital inputs - interference from interfering devices” added
  • Update structures
  • Update revision status

3.7

  • Update Title page
  • Update chapter “Parameterization of the 24 V Output”
  • Update structure
  • Update revision status

3.6

  • Update chapter “UL notice”
  • Update chapter “Technical data”
  • Update chapter “Firmware compatibility”
  • Update structure

3.5

  • Update Technical data
  • Update chapter “TwinSAFE SC”
  • Update revision status
  • Update structure

3.4

  • EL5151-0090 added
  • Update chapter “Workpiece measurement” and “Parameterization of the 24 V Output”
  • Update structure

0.1 – 3.3

  • archived