Inputs

The number of available inputs depends on the operation mode.
The table gives a short overview of the functions of the inputs of the EL5131.
Read the detailed description of the functions in the respective chapters.

Input functions

Counter value

PLC variable

Zero pulse C

Latch input

Gate/Latch input

Set

Enable setting:
0x7000:03 "Set counter" = TRUE

to the value:
0x7000:11 "Set counter value"

Enable setting:
0x7000:08 "Set counter on latch C" = TRUE

to the value:
0x7000:11 "Set counter value"

Enable setting:
0x7000:0A/0B "Set counter on latch extern on positive/negative edge" = TRUE

to the value:
0x7000:11 "Set counter value"

-

Reset

-

Enable resetting:
0x8000:01 "Enable C reset"

to the value:
0x8001:1B "Reset counter value"

Enable resetting:
0x8000:02 "Enable external reset"

to the value:
0x8001:1B "Reset counter value"

-

Save

-

Enable saving:
0x7000:01 "Enable latch C" = TRUE

Save current counter value in:
0x6000:12 "Latch value"

Enable saving:
0x7000:02/04 "Enable latch extern on positive/negative edge" = TRUE

Save current counter value in:
0x6000:12 "Latch value"

Enable saving via latch 2 input:
0x7000:0C/0D "Enable latch extern 2 on positive/negative edge" = TRUE

Save current counter value in:
0x6000:22 "Latch value 2"

Lock

Lock:
0x7000:09 "Set software gate" = TRUE

-

-

Enable locking

with HIGH level:
0x8000:04 "Gate polarity" = 1

with LOW level:
0x8000:04 "Gate polarity" = 2