EL5131 – connection
| Terminal point | No. | Comment | 
|---|---|---|
| A | 1 | Encoder input A | 
| B | 2 | Encoder input B | 
| C | 3 | Encoder input C | 
| Status Input | 4 | Status input  | 
| + Ue | 5 | Encoder supply (5 V default, parameterizable 12 V, 24 V) | 
| -Uo | 6 | 0 V encoder supply | 
| Latch | 7 | Latch extern input | 
| Digital output 1 | 8 | Digital output 1 | 
| A̅ | 9 | Encoder input A̅ | 
| B̅ | 10 | Encoder input B̅ | 
| C̅ | 11 | Encoder input C̅ | 
| n.c. | 12 | Do not connect the terminal point | 
| + Ue | 13 | Encoder supply (5 V default, parameterizable 12 V, 24 V) | 
| -Uo | 14 | 0 V encoder supply | 
| Gate/latch | 15 | The Gate input can also be used as Latch extern 2 input | 
| Digital output 2 | 16 | Digital output 2 | 
| Notice | |
| Setting the encoder supply voltage 
 |