Switching outputs with preset values
The automatic switching function allows the outputs to be switched based on up to eight predefined threshold values per output. Two switching functions are available for selection:
- Switching function for counter value
This function enables the implementation of a digital cam controller - Switching function for frequency value
 
The following overview shows the differences between the two switching functions. A detailed description of the setting options is given in the following chapters.
The following applies: n = 0 for output 1, n = 1 for output 2
Set reference value of the switching value  | "Counter value (0)"  | "Frequency value (2)”  | 
|---|---|---|
Set threshold values  | "Threshold 1" ... "Threshold 8":  | "Threshold 1" and "Threshold 2":  | 
Set output state  | Freely selectable TRUE or FALSE for   | Fixed  | 
Set switching duration  | "Duration 1" ... "Duration 8"  | Not available  | 
Set number of valid switch values  | "Number of output events" = 1 ... 8  | "Number of output events" = 1 (hysteresis)  | 
Set active counting direction  | Forward and backward: Forward only: Only backwards:  | Not available  | 
Activate automatic switching function  | "Enable threshold output" = TRUE  | |