Output data
Index 70n0 ENC Outputs Ch.n (for n=0 [channel 1], n=1 [channel 2])
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
70n0:0 | ENC Outputs Ch.n | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
70n0:02 | Enable saving via the Latch extern input with positive edge. | BOOLEAN | RO | 0x00 (0dec) | |
70n0:03 | Set counter value | BOOLEAN | RO | 0x00 (0dec) | |
70n0:04 | Enable saving via the Latch extern input with negative edge. | BOOLEAN | RO | 0x00 (0dec) | |
70n0:09 | Locks the counter via a PLC variable 0: Counter is unlocked 1: Counter is locked | BOOLEAN | RO | 0x00 (0dec) | |
70n0:0A | Enables counter value specification via a positive edge at the Latch extern input. | BOOLEAN | RO | 0x00 (0dec) | |
70n0:0B | Enables counter value specification via a negative edge at the Latch extern input. | BOOLEAN | RO | 0x00 (0dec) | |
70n0:11 | The counter value to be set via "Set counter" (index 0x70n0:03). | UINT32 | RO | 0x00000000 (0dec) |