Gate/Latch inputs
- The terminal provides one digital 24 VDC input per channel. The function of these inputs is explained in the chapter Gate/Latch (external latch).
Both inputs are type 3 inputs according to EN 61131-2, with a minimum pulse duration of tON > 1µs.
Digital input type 3, according to EN 61131-2 | Voltage [V] | Input current [mA] |
---|---|---|
Signal voltage "0 - LOW" | -3 V ... +5 V typ. | 0 mA ... 2.6 mA typ. |
Signal voltage "1 - HIGH" | 11 V ... 30 V typ. | typ. 2.5 mA |
Notice | |
Be aware of bouncing when using electromechanical switches and push buttons When using electromechanical switches and push buttons, repeated closing and opening of the switch or push button can occur when the switch or push button is actuated, which is referred to as bouncing.
|