Filter frequency overshoot
Input filters are used for interference suppression at the encoder and digital inputs. Different filter frequencies can be parameterized according to the application.
The individual inputs are subject to the following filter frequencies:
Inputs | Max. recommended filter frequency |
|---|---|
Encoder inputs: Track A, Track B | TTL mode: 1 MHz Open Collector: 100 kHz |
Gate/Latch input | 1 MHz |
- If a frequency overrun is detected with the activated filter (0x80n0:08 and 0x80n1:19), a counter in index 0xA0n0:16 is incremented.
Index (hex) | Name | Description |
|---|---|---|
0xA0n0:15 | Filter violation counter input gate | Filter frequency overshoot counter for the Gate input |
0xA0n0:16 | Filter violation counter | Filter frequency overshoot counter for the encoder input signals with activated filter |
Notice | ||
![]() | Note Parameterization of adjustable interference pulse filters Please note the description and notes for parameterization in chapter “Adjustable interference pulse filters”. | |
