EL5102 - LEDs

EL5102 - LEDs 1:Fig.34: EL5102 - LEDs

LEDs left side

No.

Name

Color

Description

1

A1

green, red

green on

indicates TRUE level

2

B1

red on

There is a broken wire at the respective input. Diagnosis is only possible if the following three conditions are met.

  • The corresponding input is differentially wired, i.e.:
    "Counter mode" 0x8001:1D =0 (encoder RS422 (diff. input)) or
    "Counter mode" 0x8001:1D =1 (counter RS422 (diff. input))
  • "Error Detection" for the respective input is enabled:
    "Error Detection A" 0x8000:0B = TRUE
    "Error Detection B" 0x8000:0C = TRUE
    "Error Detection C" 0x8000:0D = TRUE.
  • The differential voltage VID Low is typically less than 0.67 V (subject to change).

3

C1

4

Status input 1

red

Fault signal input from encoder. Input is internally connected to 5 V via a pull-up resistor. The encoder output must actively pull the signal against GND.

on

Output active at the encoder; a fault message is present at the encoder or an overvoltage at the input

off

Output not active at the encoder; no fault message is present

5

PowerENC.ch1

green

Encoder supply voltage for channel 1 is available

7

Latch 1

green

is lit, if a signal (+24 V) is connected to the latch 1 input

9

Run

green

This LED indicates the terminal's operating state:

off

State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal

flashing

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set

Single flash

State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks.

Outputs remain in safe state

on

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

10

Diag

red

Initialization process active or state of the EtherCAT State Machine: BOOT

15

Gate 1

green

is lit, if a signal (+24 V) is connected to the gate 1 input

LEDs right side

No.

Name

Color

Description

1

A2

green, red

green on

indicates TRUE level

2

B2

red on

There is a broken wire at the respective input. Diagnosis is only possible if the following three conditions are met.

  • The corresponding input is differentially wired, i.e.:
    "Counter mode" 0x8011:1D =0 (encoder RS422 (diff. input)) or
    "Counter mode" 0x8011:1D =1 (counter RS422 (diff. input))
  • "Error Detection" for the respective input is enabled:
    "Error Detection A" 0x8010:0B = TRUE
    "Error Detection B" 0x8010:0C = TRUE
    "Error Detection C" 0x8010:0D = TRUE.
  • The differential voltage VID Low is typically less than 0.67 V (subject to change).

3

C2

4

Status input 2

red

Fault signal input from encoder. Input is internally connected to 5 V via a pull-up resistor. The encoder output must actively pull the signal against GND.

on

Output active at the encoder; a fault message is present at the encoder or an overvoltage at the input

off

Output not active at the encoder; no fault message is present

5

PowerENC.ch2

green

Encoder supply voltage for channel 2 is available

7

Latch 2

is lit, if a signal (+24 V) is connected to the latch 2 input

15

Gate 2

is lit, if a signal (+24 V) is connected to the gate 2 input